Technical data

30209.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 367, 369, 4141, ML1, NE2, NE3, NE7, NL2, NL5, NL7, UN1, UN5, UN7
    External diameter 1 85 mm
    Internal diameter n°1 45 mm
    Width 1 20,95 mm
    Weight 472 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 631 981 05 05
    NISSAN 40210-C6000
    RENAULT 7700660262 | 7703090050
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Patrol Patrol (160) 07/1980 => 07/1985
    RENAULT Master Master 08/1980 => 02/1989 Front differential Right
    Left
    RENAULT R20 R20 12/1975 => Front differential Right
    Left
    RENAULT R21 R21 (X48) 03/1986 => Front differential Right
    Left
    RENAULT R25 R25 09/1983 => 10/1993 Front differential Right
    Left
    RENAULT R30 R30 03/1975 => Front differential Right
    Left
    RENAULT R5 R5 01/1972 => 06/1985 Front differential Right
    Left
    RENAULT Trafic Trafic 03/1989 => 09/1994 Front differential Right
    RENAULT Trafic Trafic 10/1994 => 08/1997 Front differential Right
    RENAULT Trafic Trafic 09/1997 => 03/2001 Front differential Right
    RENAULT Trafic Trafic 07/1980 => 02/1989 Front differential Right

Last product search