Technical data
31304/2T
Passenger Cars Gearbox bearing
-
Visual(s)
-
Main features
Gearbox code 354, 4139, HA0, HA1 External diameter 1 52 mm Internal diameter n°1 20 mm Width 1 16,25 mm Weight 179 g
Technical data
Gearbox code | 354, 4139, HA0, HA1 |
External diameter 1 | 52 mm |
Internal diameter n°1 | 20 mm |
Width 1 | 16,25 mm |
Weight | 179 g |