Technical datasheet

31304/2T

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 354, 4139, HA0, HA1
    External diameter 1 52 mm
    Internal diameter n°1 20 mm
    Width 1 16,25 mm
    Weight 179 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090159
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Fuego Fuego 09/1979 => secondary shaft 1 Opposite engine side
    RENAULT R12 R12 09/1969 => secondary shaft 1 Opposite engine side
    RENAULT R15 R15 09/1971 => secondary shaft 1 Opposite engine side
    RENAULT R16 R16 05/1965 => secondary shaft 1 Opposite engine side
    RENAULT R17 R17 07/1971 => secondary shaft 1 Opposite engine side
    RENAULT R18 R18 09/1977 => secondary shaft 1 Opposite engine side
    RENAULT R4 R4 07/1961 => secondary shaft 1 Opposite engine side
    RENAULT R5 R5 01/1972 => 06/1985 secondary shaft 1 Opposite engine side
    RENAULT R6 R6 10/1968 => secondary shaft 1 Opposite engine side
    RENAULT Rodeo Rodeo => 0 0 secondary shaft 1 Opposite engine side

Last product search