Technical data
31306.A
Single row tapered roller bearings
Tapered roller bearing, pressed steel cage
Tapered roller bearing, pressed steel cage

-
Visual(s)
-
Product definition
d 30 mm D 72 mm B 19 mm C 14 mm T 20.75 mm d1 52.4 mm a 18.6 mm rs min 1.5 mm r1s min 1.5 mm e 0.83 Y2 0.73 Y0 0.4 Mass 0.39 kg ISO 355 reference T7FB030 Brand SNR -
Product performance
Dynamic load, C 55.2 kN Rating life coefficient, A2 1 Static load, C0 60.7 kN Fatigue limit load, Cu 7.4 kN Nref 6,100 Tr/min Nlim 11,000 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 5.38 Hz Characteristic outer ring frequency, BPF0 6.73 Hz Characteristic inner ring frequency, BPFI 9.27 Hz -
Abutment dimensions
da max 39 mm db min 38.5 mm Da min 55 mm Da max 63.5 mm Db min 68 mm Ca min 3 mm Cb min 6.5 mm ra max 1.5 mm r1a max 1.5 mm -
Calculation factors