Technical data

32005.VS02H100

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code BE1, BE3, BE4
    External diameter 1 47 mm
    Internal diameter n°1 25 mm
    Width 1 15 mm
    Weight 110 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 237240
    PEUGEOT 237240
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002 input/primary shaft Engine side
    Opposite engine side
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015 input/primary shaft Engine side
    Opposite engine side
    CITROEN C15 C15 10/1984 => 12/2005 input/primary shaft Opposite engine side
    Engine side
    CITROEN C3 C3 04/2002 => 10/2005 input/primary shaft Engine side
    Opposite engine side
    CITROEN C3 C3 II 11/2005 => 01/2011 input/primary shaft Engine side
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 input/primary shaft Engine side
    CITROEN C5 C5 02/2001 => 08/2004 input/primary shaft Engine side
    Opposite engine side
    CITROEN C5 C5 (X7) 03/2008 => 06/2017 input/primary shaft
    secondary shaft 1
    Engine side
    Opposite engine side
    CITROEN C8 C8 06/2002 => 09/2014 input/primary shaft Engine side
    Opposite engine side
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003 input/primary shaft Engine side
    Opposite engine side
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006 input/primary shaft Engine side
    Opposite engine side
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016 input/primary shaft Engine side
    Opposite engine side
    CITROEN Evasion Evasion FL 10/1998 => 05/2002 input/primary shaft Engine side
    Opposite engine side
    CITROEN Evasion Evasion 07/1994 => 09/1998 input/primary shaft Engine side
    Opposite engine side
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003 input/primary shaft Engine side
    Opposite engine side
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016 input/primary shaft Engine side
    CITROEN Synergie Synergie FL 10/1998 => 05/2002 input/primary shaft Engine side
    Opposite engine side
    CITROEN Synergie Synergie 10/1995 => 09/1998 input/primary shaft Engine side
    Opposite engine side
    CITROEN Xantia Xantia II 12/1997 => 05/2002 input/primary shaft Engine side
    Opposite engine side
    CITROEN Xantia Xantia I 03/1993 => 12/1997 input/primary shaft Engine side
    Opposite engine side
    CITROEN XM XM série 1 05/1989 => 06/1994 input/primary shaft Engine side
    Opposite engine side
    CITROEN XM XM série 2 07/1994 => 07/2001 input/primary shaft Engine side
    Opposite engine side
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010 input/primary shaft Engine side
    Opposite engine side
    CITROEN Xsara Xsara FL 09/2000 => 08/2005 input/primary shaft Engine side
    Opposite engine side
    CITROEN Xsara Xsara 07/1997 => 08/2000 input/primary shaft Engine side
    Opposite engine side
    CITROEN ZX ZX 03/1991 => 07/1998 input/primary shaft Engine side
    Opposite engine side
    CITROEN C2 C2 09/2003 => 01/2010 input/primary shaft Engine side
    CITROEN C4 C4 (B7) 09/2010 => secondary shaft 1 Engine side
    Opposite engine side
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013 input/primary shaft Engine side
    Opposite engine side
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017 input/primary shaft Engine side
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 input/primary shaft Engine side
    LANCIA Phedra Phedra 09/2002 => input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 205 205 (741) 02/1983 => 07/1987 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 205 205 08/1987 => 09/1998 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 206 206 09/1998 => input/primary shaft
    Front differential
    Engine side
    Left
    Opposite engine side
    Left / Right
    PEUGEOT 305 305 II 08/1982 => 06/1990 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 306 306 02/1993 => 02/1997 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 306 306 II 03/1997 => 09/2002 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 307 307 03/2001 => 06/2005 input/primary shaft Opposite engine side
    Engine side
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 309 309 09/1985 => 07/1989 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 309 309 II 08/1989 => 08/1994 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 405 405 06/1987 => 06/1992 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996 input/primary shaft Opposite engine side
    PEUGEOT 406 406 10/1995 => 04/2003 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 406 406 FL 04/1999 => 10/2004 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 605 605 10/1989 => 06/1994 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 806 806 07/1994 => 09/1998 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 806 806 FL 10/1998 => 05/2002 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 807 807 06/2002 => 09/2014 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Expert Expert I 09/1995 => 12/2003 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Expert Expert III 01/2007 => 06/2016 input/primary shaft Engine side
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 407 407 04/2004 => 08/2011 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 1007 1007 04/2005 => 07/2010 input/primary shaft Engine side
    PEUGEOT 207 207 03/2006 => 03/2015 input/primary shaft Engine side
    PEUGEOT 308 308 09/2007 => 03/2015 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 3008 3008 03/2009 => 09/2013 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 5008 5008 09/2009 => 09/2013 input/primary shaft Engine side
    Opposite engine side
    PEUGEOT 508 508 01/2011 => 09/2014 input/primary shaft Engine side
    PEUGEOT 208 208 03/2012 => 04/2015 input/primary shaft Engine side

Last product search