Technical data

32008.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 4139, BA10/5
    External diameter 1 68 mm
    Internal diameter n°1 40 mm
    Width 1 19 mm
    Weight 264 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAIHATSU 90043-66014-000
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAIHATSU Fourtrak Fourtrak 10/1985 => 06/1993 FRONT Left / Right
    DAIHATSU Fourtrak Fourtrak 07/1993 => 12/2001 FRONT Left / Right
    DAIHATSU Rocky Rocky (F7) 04/1984 => 04/1993 FRONT Left / Right
    DAIHATSU Rocky Rocky 05/1993 => 12/2001 FRONT Left / Right
    DAIHATSU Taft Taft (F10/20) 08/1974 => 10/1981 FRONT Left / Right

Last product search