Technical data

32008.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 4139, BA10/5
    External diameter 1 68 mm
    Internal diameter n°1 40 mm
    Width 1 19 mm
    Weight 264 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 234714
    DAIHATSU 90043-66014-000 | 9004366014
    PEUGEOT 234714
    RENAULT 7703090034
    TOYOTA 9004366014
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAIHATSU Fourtrak Fourtrak 10/1985 => 06/1993
    DAIHATSU Fourtrak Fourtrack 07/1993 =>
    DAIHATSU Rocky Rocky (F7) 04/1984 => 04/1993
    DAIHATSU Rocky Rocky 05/1993 =>
    DAIHATSU Taft Taft (F10/20) 08/1974 => 10/1981
    PEUGEOT 504 504 06/1968 => secondary shaft 1 Opposite engine side
    PEUGEOT 505 505 05/1979 => secondary shaft 1 Opposite engine side
    PEUGEOT 604 604 03/1976 => 12/1986 secondary shaft 1 Opposite engine side
    RENAULT Fuego Fuego 09/1979 => input/primary shaft Opposite engine side
    RENAULT R12 R12 09/1969 => input/primary shaft Opposite engine side
    RENAULT R15 R15 09/1971 => input/primary shaft Opposite engine side
    RENAULT R16 R16 05/1965 => input/primary shaft Opposite engine side
    RENAULT R17 R17 07/1971 => input/primary shaft Opposite engine side
    RENAULT R18 R18 09/1977 => input/primary shaft Opposite engine side
    RENAULT R5 R5 01/1972 => 06/1985 input/primary shaft Opposite engine side

Last product search