Technical data

32009.V.C12.UA

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code C350, C503, C510, C513, C514, MG5T, ML1, MLGU, NE2, NE3, NE7, NL2, NL5, NL7
    External diameter 1 75 mm
    Internal diameter n°1 45 mm
    Width 1 20 mm
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BEDFORD 94258819
    DAIHATSU 90043-66015-000
    G.M.E. 94258819
    ISUZU 8-94258-819-0 | 8-97118-307-0
    MERCEDES 0089816305
    NISSAN 40215-D0100
    OPEL 330020
    VAUXHALL 94258819
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BEDFORD Midi Midi 01/1989 => 10/1994 FRONT Left / Right
    DAIHATSU Fourtrak Fourtrak 10/1985 => 06/1993 FRONT Left / Right
    DAIHATSU Fourtrak Fourtrack 07/1993 => FRONT Left / Right
    DAIHATSU Rocky Rocky (F7) 04/1984 => 04/1993 FRONT Left / Right
    DAIHATSU Rocky Rocky 05/1993 => FRONT Left / Right
    DAIHATSU Taft Taft (F10/20) 08/1974 => 10/1981 FRONT Left / Right
    G.M.E. Midi Midi 01/1989 => 10/1994 rear
    FRONT
    Left / Right
    ISUZU Rodeo Rodeo 01/1989 => 12/2004 FRONT Left / Right
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004 FRONT Left / Right
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997 FRONT Left / Right
    ISUZU D-Max D-Max 01/2003 => 09/2012 FRONT Left / Right
    ISUZU Midi Midi 01/1989 => 07/1996 FRONT Left / Right
    MERCEDES Classe G Classe G (M460) 03/1979 => 08/1992 FRONT Left / Right
    NISSAN Pick-up Pick-up (720) 09/1979 => 08/1985 FRONT Left / Right
    NISSAN Stanza Stanza (T11) 08/1981 => 12/1985 FRONT Left / Right
    OPEL Campo Campo 07/1996 => 09/2002 FRONT Left / Right
    OPEL Campo Campo 10/1988 => 06/1996 FRONT Left / Right
    OPEL Frontera Frontera B 10/1998 => 07/2005 FRONT Left / Right
    OPEL Frontera Frontera A 03/1991 => 09/1998 FRONT Left / Right
    OPEL Monterey Monterey II 07/1998 => 08/1999 FRONT Left / Right
    OPEL Monterey Monterey I 09/1991 => 06/1998 FRONT Left / Right
    VAUXHALL Brava Brava 10/1988 => 06/1996 FRONT Left / Right
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998 FRONT Left / Right
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005 FRONT Left / Right
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998 FRONT Left / Right
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999 FRONT Left / Right

Last product search