Technical data

32009.V.C12.UA

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code C350, C503, C510, C513, C514, MG5T, ML1, MLGU, NE2, NE3, NE7, NL2, NL5, NL7
    External diameter 1 75 mm
    Internal diameter n°1 45 mm
    Width 1 20 mm
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BEDFORD 94258819
    CITROEN 312540
    DAIHATSU 90043-66015-000 | 9004366015
    FIAT 7655061
    G.M.E. 94258819
    ISUZU 8-94258-819-0 | 8-97118-307-0 | 8942588192
    MERCEDES 000 980 58 05 | 000 981 57 05 | 0089816305 | 6319800102
    NISSAN 40215-D0100
    OPEL 330020
    PEUGEOT 312540
    RENAULT 7703090216
    VAUXHALL 94258819
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO 145 145 09/1994 => 06/2001 Front differential Left / Right
    ALFA ROMEO 146 146 12/1994 => 06/2001 Front differential Left / Right
    ALFA ROMEO 147 147 10/2000 => 09/2004 Front differential Left / Right
    ALFA ROMEO 147 147 10/2004 => 01/2010 Front differential Left / Right
    ALFA ROMEO 155 155 11/1991 => 08/1997 Front differential Left / Right
    ALFA ROMEO 156 156 09/1997 => 03/2003 Front differential Left / Right
    ALFA ROMEO 156 156 FL 04/2003 => 06/2007 Front differential Left / Right
    ALFA ROMEO 164 164 07/1987 => 09/1992 Front differential Left / Right
    ALFA ROMEO 164 164 FL92 09/1992 => 09/1998 Front differential Left / Right
    ALFA ROMEO 164 164 Super 09/1992 => 09/1998 Front differential Left / Right
    ALFA ROMEO 166 166 10/1998 => 09/2003 Front differential Left / Right
    ALFA ROMEO 166 166 FL 10/2003 => 12/2007 Front differential Left / Right
    ALFA ROMEO GTV GTV 03/1995 => 02/2003 Front differential Left / Right
    ALFA ROMEO GTV GTV FL 03/2003 => 02/2006 Front differential Left / Right
    ALFA ROMEO Spider Spider (916) 02/1995 => 02/2003 Front differential Left / Right
    ALFA ROMEO Spider Spider 04/1971 => Front differential Left / Right
    ALFA ROMEO Spider Spider FL 03/2003 => 02/2006 Front differential Left / Right
    ALFA ROMEO Spider Spider II 03/2006 => 09/2010 Front differential Left / Right
    ALFA ROMEO GT GT 09/2003 => 06/2010 Front differential Left / Right
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010 Front differential Left / Right
    BEDFORD Midi Midi 01/1989 => 10/1994
    CITROEN C25 C25 série 1 11/1981 => 08/1990 Front differential Left / Right
    CITROEN C25 C25 série 2 09/1990 => 02/1994 Front differential Left / Right
    CITROEN Jumper Jumper II 01/2002 => 06/2006 Front differential Left / Right
    CITROEN Jumper Jumper III 07/2006 => 05/2014 Front differential Left / Right
    CITROEN Relay Relay II 01/2002 => 06/2006 Front differential Left / Right
    CITROEN Relay Relay I 02/1994 => 12/2001 Front differential Left / Right
    CITROEN XM XM série 2 07/1994 => 07/2001 Front differential Left / Right
    DAIHATSU Fourtrak Fourtrak 10/1985 => 06/1993
    DAIHATSU Fourtrak Fourtrack 07/1993 =>
    DAIHATSU Rocky Rocky (F7) 04/1984 => 04/1993
    DAIHATSU Rocky Rocky 05/1993 =>
    DAIHATSU Taft Taft (F10/20) 08/1974 => 10/1981
    FIAT Barchetta Barchetta 05/1995 => 06/2003 Front differential Right
    Left
    FIAT Barchetta Barchetta FL 07/2003 => 06/2006 Front differential Right
    Left
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002 Front differential Right
    Left
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009 Front differential Right
    Left
    FIAT Brava Brava FL (182) 10/1998 => 03/2002 Front differential Right
    Left
    FIAT Brava Brava (182) 06/1995 => 09/1998 Front differential Right
    Left
    FIAT Coupé Coupé (PX) 07/1996 => 09/2000 Front differential Right
    Left
    Engine side
    Opposite engine side
    FIAT Coupé Coupé (PC) 11/1993 => 09/1996 Front differential Right
    Left
    FIAT Doblo Doblo (223) 10/2000 => 12/2003 Front differential Right
    Left
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003 Front differential Right
    Left / Right
    FIAT Doblo Doblo FL 01/2004 => 12/2005 Front differential Right
    Left
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005 Front differential Right
    Left
    FIAT Doblo Doblo II 01/2006 => 01/2010 Front differential Right
    Left
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011 Front differential Right
    Left
    FIAT Fiorino Fiorino (225) 12/2007 => 01/2016 Front differential Right
    Left
    FIAT Marea Marea FL (185) 02/1999 => 09/2002 Front differential Balancing
    Right
    Left
    FIAT Marea Marea (185) 07/1996 => 01/1999 Front differential Right
    Left
    FIAT Marengo Marengo (159) 11/1989 => 02/1993 Front differential Right
    Left
    FIAT Marengo Marengo (159) 03/1993 => 01/1995 Front differential Right
    Left
    FIAT Marengo Marengo (185) 01/1995 => 09/2002 Front differential Right
    Left
    FIAT Multipla Multipla (186) 11/1998 => 06/2004 Front differential Right
    Left
    FIAT Multipla Multipla FL 07/2004 => 05/2010 Front differential Right
    Left
    FIAT Punto Punto (188) 07/1999 => 06/2003 Front differential Right
    Left
    FIAT Punto Punto (176) 07/1993 => 09/1999 Front differential Left
    FIAT Punto Punto (188) FL 07/2003 => 11/2010 Front differential Right
    Left
    FIAT Punto Grande Punto (199) 10/2005 => 01/2008 Front differential Right
    Left
    FIAT Regata Regata (138) RL86 07/1986 => Front differential Left
    FIAT Stilo Stilo 09/2001 => 12/2003 Front differential Right
    Left
    FIAT Stilo Stilo FL 01/2004 => 01/2008 Front differential Right
    Left
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006 Front differential Right
    Left
    FIAT Strada Strada II Pick-up 06/2006 => 06/2011 Front differential Right
    Left
    FIAT Tempra Tempra (160) MQ 93 03/1993 => Front differential Right
    Left
    FIAT Tempra Tempra (160) 11/1989 => 02/1993 Front differential Right
    Left
    FIAT Tipo Tipo (160) RL 93 03/1993 => Front differential Right
    Left
    FIAT Tipo Tipo (160) 01/1988 => 02/1993 Front differential Right
    Left
    FIAT Uno Uno (146) 01/1983 => 10/1989 Front differential Right
    Left
    FIAT Uno Uno (146) R89 10/1989 => 08/1995 Front differential Right
    Left
    FIAT Albea Albea 04/2002 => 12/2006 Front differential Right
    Left
    FIAT Idea Idea 10/2003 => 06/2007 Front differential Right
    Left
    FIAT Idea Idea FL 06/2007 => 01/2012 Front differential Right
    Left
    FIAT Linea Linea 07/2007 => Front differential Right
    Left
    G.M.E. Midi Midi 01/1989 => 10/1994
    ISUZU Rodeo Rodeo 01/1989 => 12/2004
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004 FRONT Left / Right
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    ISUZU D-Max D-Max 01/2003 => 09/2012
    ISUZU Midi Midi 01/1989 => 07/1996
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999 Front differential Left / Right
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994 Front differential Left / Right
    LANCIA Delta Delta (831) R86 04/1986 => Front differential Left / Right
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999 Front differential Left / Right
    LANCIA Delta Delta (844) 06/2008 => 04/2011 Front differential Left / Right
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014 Front differential Left / Right
    LANCIA Kappa Kappa (838) 10/1994 => 10/2001 Front differential Left / Right
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006 Front differential Left / Right
    LANCIA Prisma Prisma 01/1983 => 05/1986 Front differential Left / Right
    LANCIA Prisma Prisma R86 04/1986 => 04/1989 Front differential Left / Right
    LANCIA Thema Thema (834) RL88 10/1988 => 08/1992 Front differential Left / Right
    LANCIA Thema Thema (834) FL92 09/1992 => 11/1994 Front differential Left / Right
    LANCIA Thema Thema (834) 10/1984 => 09/1988 Front differential Left / Right
    LANCIA Thesis Thesis 09/2002 => Front differential Left / Right
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012 Front differential Left / Right
    LANCIA Ypsilon Ypsilon 2011 05/2011 => Front differential Left / Right
    LANCIA Musa Musa 07/2004 => 09/2007 Front differential Left / Right
    LANCIA Musa Musa 10/2007 => 04/2011 Front differential Left / Right
    LANCIA Musa Musa FL 04/2011 => 12/2012 Front differential Left / Right
    MERCEDES Classe G Classe G (M460) 03/1979 => 08/1992
    NISSAN Pick-up Pick-up (720) 09/1979 => 08/1985
    NISSAN Stanza Stanza (T11) 08/1981 => 12/1985
    OPEL Campo Campo 07/1996 => 09/2002
    OPEL Campo Campo 10/1988 => 06/1996
    OPEL Frontera Frontera B 10/1998 => 07/2005
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Monterey Monterey II 07/1998 => 08/1999
    OPEL Monterey Monterey I 09/1991 => 06/1998
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999 Front differential Left / Right
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006 Front differential Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 Front differential Left / Right
    PEUGEOT Boxer Boxer III 07/2006 => 05/2014 Front differential Left / Right
    RENAULT Trafic Trafic 03/1989 => 09/1994 Front differential Left
    RENAULT Trafic Trafic 10/1994 => 08/1997 Front differential Left
    RENAULT Trafic Trafic 09/1997 => 03/2001 Front differential Left
    RENAULT Trafic Trafic 07/1980 => 02/1989 Front differential Left
    VAUXHALL Brava Brava 10/1988 => 06/1996
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999

Last product search