Technical data

3200AC3

Double row angular contact ball bearings

Double row angular contact ball bearing, polyamide cage, open

Double row angular contact ball bearing, polyamide cage, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 10 mm
    D 30 mm
    B 14 mm
    d1 17.9 mm
    D1 23.9 mm
    a 15.1 mm
    Contact angle α 25 °
    rs min 0.6 mm
    Radial clearance class C3
    Precision class P0
    Mass 0.04 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 7.6 kN
    Static load, C0 4.55 kN
    Fatigue limit load, Cu 0.29 kN
    f0 13.8
    Nref 17,000 Tr/min
    Nlim 23,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.4 Hz
    Characteristic rolling element frequency, BSF 4.22 Hz
    Characteristic outer ring frequency, BPF0 3.18 Hz
    Characteristic inner ring frequency, BPFI 4.82 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 14 mm
    Da max 26 mm
    ra max 0.6 mm

Last product search