Technical data

32011.A

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    Internal diameter n°1 55 mm
    Width 1 24.6 mm
    Weight 552 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 1300535080
    MAZDA 9960-32-011
    MERCEDES 0079810405 | 0099816005
    RENAULT 432105162R
    VOLKSWAGEN 293501319
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Left / Right
    MAZDA E E serie 12/1987 => 04/2002 rear Left / Right
    MERCEDES Sprinter Sprinter (901-905) 02/1995 => 02/2006 rear Left / Right
    MERCEDES Classe G Classe G (M461/3) 09/1989 => FRONT Left / Right
    MERCEDES Classe G Classe G (M461) 03/1979 => FRONT Left / Right
    MERCEDES Transporter Transporter T1 (600) 04/1977 => 02/1996 rear Left / Right
    RENAULT Master Master III 04/2010 => 06/2014 rear Left / Right
    RENAULT Master Master III FL 05/2014 => rear Left / Right
    VOLKSWAGEN LT LT I 04/1975 => 04/1996 rear Left / Right

Last product search