Technical data

3201AC3

Double row angular contact ball bearings

Double row angular contact ball bearing, polyamide cage, open

Double row angular contact ball bearing, polyamide cage, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 12 mm
    D 32 mm
    B 15.9 mm
    d1 18.3 mm
    D1 25.8 mm
    a 16.6 mm
    Contact angle α 25 °
    rs min 0.6 mm
    Radial clearance class C3
    Precision class P0
    Mass 0.05 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 10.4 kN
    Static load, C0 5.9 kN
    Fatigue limit load, Cu 0.38 kN
    f0 12.8
    Nref 16,000 Tr/min
    Nlim 22,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.38 Hz
    Characteristic rolling element frequency, BSF 3.44 Hz
    Characteristic outer ring frequency, BPF0 2.64 Hz
    Characteristic inner ring frequency, BPFI 4.36 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 16 mm
    Da max 28 mm
    ra max 0.6 mm

Last product search