Technical data

3202AC3

Double row angular contact ball bearings

Double row angular contact ball bearing, polyamide cage, open

Double row angular contact ball bearing, polyamide cage, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 15 mm
    D 35 mm
    B 15.9 mm
    d1 21.1 mm
    D1 29.3 mm
    a 18 mm
    Contact angle α 25 °
    rs min 0.6 mm
    Radial clearance class C3
    Precision class P0
    Mass 0.06 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 11.4 kN
    Static load, C0 7.1 kN
    Fatigue limit load, Cu 0.48 kN
    f0 13.5
    Nref 14,000 Tr/min
    Nlim 20,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.39 Hz
    Characteristic rolling element frequency, BSF 3.97 Hz
    Characteristic outer ring frequency, BPF0 3.13 Hz
    Characteristic inner ring frequency, BPFI 4.87 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 19 mm
    Da max 31 mm
    ra max 0.6 mm

Last product search