Technical data

3205AC3

Double row angular contact ball bearings

Double row angular contact ball bearing, polyamide cage, open

Double row angular contact ball bearing, polyamide cage, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 25 mm
    D 52 mm
    B 20.6 mm
    d1 30.8 mm
    D1 46.7 mm
    a 26.8 mm
    Contact angle α 25 °
    rs min 1 mm
    Radial clearance class C3
    Precision class P0
    Mass 0.17 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 20.8 kN
    Static load, C0 14.7 kN
    Fatigue limit load, Cu 0.91 kN
    f0 14.3
    Nref 9,700 Tr/min
    Nlim 13,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.41 Hz
    Characteristic rolling element frequency, BSF 4.68 Hz
    Characteristic outer ring frequency, BPF0 3.66 Hz
    Characteristic inner ring frequency, BPFI 5.34 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 30 mm
    Da max 47 mm
    ra max 1 mm

Last product search