Technical data

3205B

Double row angular contact ball bearings

Double row angular contact ball bearing, pressed steel cage, filling slot, open

Double row angular contact ball bearing, pressed steel cage, filling slot, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 25 mm
    D 52 mm
    B 20.6 mm
    d1 35.4 mm
    D1 45.8 mm
    a 35 mm
    Contact angle α 32 °
    rs min 1 mm
    Radial clearance class CN
    Precision class P0
    Mass 0.19 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 18.7 kN
    Static load, C0 18.2 kN
    Fatigue limit load, Cu 1.15 kN
    f0 15
    Nref 9,600 Tr/min
    Nlim 13,000 Tr/min
    Min operating temperature, Tmin -40 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.42 Hz
    Characteristic rolling element frequency, BSF 5.33 Hz
    Characteristic outer ring frequency, BPF0 5.91 Hz
    Characteristic inner ring frequency, BPFI 8.09 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 30 mm
    Da max 47 mm
    ra max 1 mm

Last product search