Technical data

3206A

Double row angular contact ball bearings

Double row angular contact ball bearing, polyamide cage, open

Double row angular contact ball bearing, polyamide cage, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 30 mm
    D 62 mm
    B 23.8 mm
    d1 36.4 mm
    D1 55.8 mm
    a 31.4 mm
    Contact angle α 25 °
    rs min 1 mm
    Radial clearance class CN
    Precision class P0
    Mass 0.27 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 28.9 kN
    Static load, C0 21.1 kN
    Fatigue limit load, Cu 1.32 kN
    f0 14.3
    Nref 8,500 Tr/min
    Nlim 11,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.41 Hz
    Characteristic rolling element frequency, BSF 4.66 Hz
    Characteristic outer ring frequency, BPF0 3.66 Hz
    Characteristic inner ring frequency, BPFI 5.34 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 35 mm
    Da max 57 mm
    ra max 1 mm

Last product search