Technical data

3217

Double row angular contact ball bearings

Double row angular contact ball bearing, pressed steel cage, filling slot, open

Double row angular contact ball bearing, pressed steel cage, filling slot, open
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 85 mm
    D 150 mm
    B 49.2 mm
    d1 101.1 mm
    D1 138.3 mm
    a 97.1 mm
    Contact angle α 35 °
    rs min 2 mm
    Radial clearance class CN
    Precision class P0
    Mass 3.57 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 129 kN
    Static load, C0 151 kN
    Fatigue limit load, Cu 8.9 kN
    f0 15.8
    Nref 4,000 Tr/min
    Nlim 4,200 Tr/min
    Min operating temperature, Tmin -40 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 6.42 Hz
    Characteristic outer ring frequency, BPF0 7.87 Hz
    Characteristic inner ring frequency, BPFI 10.13 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 94 mm
    Da max 141 mm
    ra max 2 mm

Last product search