Technical data

32206.C

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 62 mm
    Width 1 21,25 mm
    Weight 287 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3735-18
    FIAT 93500538
    PEUGEOT 3735-18
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C25 C25 série 2 09/1990 => 02/1994 rear Left / Right
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay I 02/1994 => 12/2001
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 rear Left / Right
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994 rear Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990 rear Left / Right
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994 rear Left / Right

Last product search