Technical data

32208.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code AD8
    External diameter 1 80 mm
    Internal diameter n°1 40 mm
    Width 1 24,75 mm
    Weight 536 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 26800140 | 93804619
    IVECO 26800140
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO AR8 AR8 03/1980 => 12/1986 FRONT Left / Right
    Left
    IVECO Daily Daily II 01/1989 => 12/1996 FRONT Left / Right
    IVECO Daily Daily III 04/1996 => 05/1999 FRONT Left / Right
    IVECO Daily Daily I 01/1978 => 12/1989 FRONT Left
    Left / Right

Last product search