Technical datasheet

32304.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 352
    External diameter 1 52 mm
    Internal diameter n°1 20 mm
    Width 1 22,25 mm
    Weight 225 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 40215-9X50A | 40215-F3901
    RENAULT 7703090180
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Fuego Fuego 09/1979 => input/primary shaft Opposite engine side
    RENAULT R12 R12 09/1969 => input/primary shaft Opposite engine side
    RENAULT R15 R15 09/1971 => input/primary shaft Opposite engine side
    RENAULT R17 R17 07/1971 => input/primary shaft Opposite engine side
    RENAULT R18 R18 09/1977 => input/primary shaft Opposite engine side
    RENAULT R20 R20 12/1975 => input/primary shaft Opposite engine side

Last product search