Technical data
4212A
Double row deep groove ball bearings
Double row deep groove ball bearing, polyamide cage, open
Double row deep groove ball bearing, polyamide cage, open

-
Visual(s)
-
Product definition
d 60 mm D 110 mm B 28 mm d1 79.8 mm D1 94.2 mm rs min 1.5 mm Radial clearance class CN Precision class P0 Mass 1.1 kg Brand SNR -
Product performance
Dynamic load, C 56.7 kN Static load, C0 57.9 kN Fatigue limit load, Cu 3.15 kN f0 15.5 Nref 5,600 Tr/min Nlim 5,500 Tr/min Min operating temperature, Tmin -30 °C Max operating temperature, Tmax 130 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 7.11 Hz Characteristic outer ring frequency, BPF0 5.6 Hz Characteristic inner ring frequency, BPFI 7.4 Hz -
Abutment dimensions
da min 69 mm Da max 101 mm ra max 1.5 mm