Technical data

5210ZZG15

Double row angular contact ball bearings

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 50 mm
    D 90 mm
    B 30.2 mm
    d1 62 mm
    D1 80.6 mm
    a 45.5 mm
    Contact angle α 25 °
    rs min 1.1 mm
    Radial clearance class CN
    Precision class P0
    Mass 0.76 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 48.5 kN
    Static load, C0 42.2 kN
    Fatigue limit load, Cu 2.55 kN
    f0 14.9
    Nref 5,900 Tr/min
    Nlim 5,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.42 Hz
    Characteristic rolling element frequency, BSF 5.45 Hz
    Characteristic outer ring frequency, BPF0 4.19 Hz
    Characteristic inner ring frequency, BPFI 5.81 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 56.5 mm
    da max 62 mm
    Da max 83.5 mm
    ra max 1 mm

Last product search