Technical data

5308ZZG15C3D159QTX

Double row angular contact ball bearings

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 40 mm
    D 90 mm
    B 36.5 mm
    d1 55.6 mm
    D1 77.4 mm
    a 45.8 mm
    Contact angle α 25 °
    rs min 1.5 mm
    Radial clearance class C3
    Precision class P0
    Mass 1.05 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 59.1 kN
    Static load, C0 43.9 kN
    Fatigue limit load, Cu 2.75 kN
    f0 13.3
    Nref 6,000 Tr/min
    Nlim 5,800 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.4 Hz
    Characteristic rolling element frequency, BSF 4.12 Hz
    Characteristic outer ring frequency, BPF0 3.16 Hz
    Characteristic inner ring frequency, BPFI 4.84 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 48 mm
    da max 55.6 mm
    Da max 82 mm
    ra max 1.5 mm

Last product search