Technical data

5309ZZG15

Double row angular contact ball bearings

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 45 mm
    D 100 mm
    B 39.7 mm
    d1 62 mm
    D1 86.5 mm
    a 50.1 mm
    Contact angle α 25 °
    rs min 1.5 mm
    Radial clearance class CN
    Precision class P0
    Mass 1.42 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 65.8 kN
    Static load, C0 51 kN
    Fatigue limit load, Cu 3.15 kN
    f0 13.9
    Nref 5,500 Tr/min
    Nlim 5,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.4 Hz
    Characteristic rolling element frequency, BSF 4.34 Hz
    Characteristic outer ring frequency, BPF0 3.2 Hz
    Characteristic inner ring frequency, BPFI 4.8 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 53 mm
    da max 62 mm
    Da max 92 mm
    ra max 1.5 mm

Last product search