Technical data
60/22LLUC3/2AS
Single row deep groove ball bearings
Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides
Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides

-
Visual(s)
-
Product definition
d 22 mm D 44 mm B 12 mm rs min 0.6 mm Radial clearance class C3 Mass 0.07 kg Brand NTN -
Product performance
Dynamic load, C 9.4 kN Static load, C0 5.05 kN Fatigue limit load, Cu 0.23 kN f0 13.9 Nlim (grease) 10,000 Tr/min Min operating temperature, Tmin -25 °C Max operating temperature, Tmax 110 °C Characteristic cage frequency, FTF 0.4 Hz Characteristic rolling element frequency, BSF 4.76 Hz Characteristic outer ring frequency, BPF0 3.59 Hz Characteristic inner ring frequency, BPFI 5.41 Hz -
Abutment dimensions
da min 26 mm da max 26.5 mm Da max 40 mm ra max 0.6 mm -
Calculation factors