Technical data
6006.EE
Passenger Cars Gearbox bearing
-
Visual(s)
-
Main features
Gearbox code BE1 External diameter 1 55 mm Internal diameter n°1 30 mm Width 1 13 mm
Technical data
Gearbox code | BE1 |
External diameter 1 | 55 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 13 mm |