Technical data

6007EE

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code PK1
    External diameter 1 62 mm
    Internal diameter n°1 35 mm
    Width 1 14 mm
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090428
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace III FL 07/2000 => 10/2002 Level relay
    RENAULT Espace Espace III 09/1996 => 06/2000 Level relay
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000 Level relay
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998 Level relay
    RENAULT Safrane Safrane 05/1992 => 09/1996 Level relay

Last product search