Technical data
6206.G14.J30.B
WHEEL / HUB BEARING
-
Visual(s)
-
Main features
External diameter 1 62 mm Internal diameter n°1 30 mm Width 1 16 mm Weight 195 g
Technical data
External diameter 1 | 62 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 16 mm |
Weight | 195 g |