Technical data
6305
Passenger Cars Gearbox bearing
-
Visual(s)
-
Main features
Gearbox code BB6/4, BB8/4, C35 External diameter 1 62 mm Internal diameter n°1 25 mm Width 1 17 mm
Technical data
Gearbox code | BB6/4, BB8/4, C35 |
External diameter 1 | 62 mm |
Internal diameter n°1 | 25 mm |
Width 1 | 17 mm |