Technical data

7013HVUJ84

High precision angular contact ball bearings

High precision angular contact ball bearing, laminated resin cage centred on outer ring

High precision angular contact ball bearing, laminated resin cage centred on outer ring
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 65 mm
    D 100 mm
    B 18 mm
    d1 76.9 mm
    D1 88.2 mm
    D2 92.82 mm
    a 28 mm
    Contact angle α 25 °
    rs min 1.1 mm
    r1s min 1 mm
    f0 16.29
    Precision class P4
    Mass 0.44 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 31.6 kN
    Static load, C0 30.8 kN
    Fatigue limit load, Cu 1.74 kN
    Nlim (oil) 19,500 Tr/min
    Nlim (grease) 12,500 Tr/min
    Axial displacement K Factor 0.49
    Preload level 8
    Preload value 0.825 kN
    Axial rigidity 284 N/µm
    Radial rigidity 568 N/µm
    Min operating temperature, Tmin -30 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 8.56 Hz
    Characteristic outer ring frequency, BPF0 10.3 Hz
    Characteristic inner ring frequency, BPFI 12.7 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 72 mm
    db min 72 mm
    Da max 93 mm
    Db max 93 mm
    r1a max 1 mm
    ra max 1 mm
    D6 79.9 mm
  • Calculation factors

    Calculation factors

Last product search