Technical data
7016UADG/GNP42U3G
High precision angular contact ball bearings
High precision angular contact ball bearing, moulded polyamide cage centred on balls

High precision angular contact ball bearing, moulded polyamide cage centred on balls

-
Visual(s)
-
Product definition
d 80 mm D 125 mm B 22 mm d1 95.2 mm d2 91.7 mm D1 109.8 mm D2 116.9 mm a 35 mm Contact angle α 25 ° rs min 1.1 mm r1s min 0.6 mm f0 15.9 Precision class P42 Mass 0.86 kg Brand NTN -
Product performance
Dynamic load, C 57.5 kN Static load, C0 55 kN Nlim (oil) 16,000 Tr/min Nlim (grease) 9,900 Tr/min Preload level GN Preload value 0.58 kN Axial rigidity 253 N/µm Radial rigidity 540 N/µm Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.44 Hz Characteristic rolling element frequency, BSF 7.49 Hz Characteristic outer ring frequency, BPF0 9.25 Hz Characteristic inner ring frequency, BPFI 11.75 Hz -
Abutment dimensions
da min 87 mm Da max 118 mm Db max 120.5 mm r1a max 0.6 mm ra max 1 mm D6 95.4 mm -
Calculation factors