Technical data

7E-HMK1215

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 12 mm
    D 19 mm
    C 15 mm
    Dw 2.5 mm
    Lw 10.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR9X12X16
    Mass 0.01 kg
  • Product performance

    Product performance
    Cr 9.4 kN
    C0r 9.9 kN
    Nlim (grease) 13,000 Tr/min
    Nlim (oil) 20,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.41 Hz
    Characteristic rolling element frequency, BSF 5.63 Hz
    Characteristic outer ring frequency, BPF0 4.55 Hz
    Characteristic inner ring frequency, BPFI 6.45 Hz

Last product search