Technical data

7E-HMK1416CT

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 14 mm
    D 22 mm
    C 16 mm
    Dw 3 mm
    Lw 11.4 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR10X14X20
    Mass 0.02 kg
  • Product performance

    Product performance
    Cr 11.5 kN
    C0r 12 kN
    Nlim (grease) 11,000 Tr/min
    Nlim (oil) 17,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.41 Hz
    Characteristic rolling element frequency, BSF 5.49 Hz
    Characteristic outer ring frequency, BPF0 4.12 Hz
    Characteristic inner ring frequency, BPFI 5.88 Hz

Last product search