Technical data

7E-HMK1725CT

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 17 mm
    D 24 mm
    C 25 mm
    Dw 2.5 mm
    Lw 20.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR12X17X25.5
    Mass 0.03 kg
  • Product performance

    Product performance
    Cr 19.3 kN
    C0r 26.7 kN
    Nlim (grease) 9,500 Tr/min
    Nlim (oil) 14,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.67 Hz
    Characteristic outer ring frequency, BPF0 6.1 Hz
    Characteristic inner ring frequency, BPFI 7.9 Hz

Last product search