Technical data

7E-HMK2215

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 22 mm
    D 29 mm
    C 15 mm
    Dw 2.5 mm
    Lw 10.8 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR17X22X16D
    Mass 0.02 kg
  • Product performance

    Product performance
    Cr 13.4 kN
    C0r 18.5 kN
    Nlim (grease) 7,500 Tr/min
    Nlim (oil) 11,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.7 Hz
    Characteristic outer ring frequency, BPF0 8.08 Hz
    Characteristic inner ring frequency, BPFI 9.92 Hz

Last product search