Technical data

7E-HMK5045ZWCDPX1

Drawn cup needle roller bearings, opened end

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 50 mm
    D 62 mm
    C 45 mm
    Dw 4.5 mm
    Lw 17.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Mass 0.52 kg
  • Product performance

    Product performance
    Cr 79 kN
    C0r 156 kN
    Nlim (grease) 3,200 Tr/min
    Nlim (oil) 4,800 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.03 Hz
    Characteristic outer ring frequency, BPF0 11.47 Hz
    Characteristic inner ring frequency, BPFI 13.53 Hz

Last product search