Technical data

81105T2

Complete thrust bearing

Needle roller bearing, thrust cylindrical roller bearing, 811 series

Needle roller bearing, thrust cylindrical roller bearing, 811 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 25 mm
    D 42 mm
    d1 42 mm
    D1 26 mm
    T 11 mm
    Dc1 25 mm
    Dc 42 mm
    Dw 5 mm
    Lw 5 mm
    rs min 0.6 mm
    Cage assembly reference K81105T2
    Bearing ring (inner ring) WS WS81105
    Bearing ring (outer ring) GS GS81105
    Ea 38.7 mm
    Eb 27.6 mm
    Mass 0.06 kg
    Cage assembly mass 0.02 kg
    Bearing ring (inner ring) WS mass 0.02 kg
    Bearing ring (outer ring) GS mass 0.02 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 27.3 kN
    C0a 68 kN
    Nlim (grease) 1,800 Tr/min
    Nlim (oil) 7,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 6.63 Hz
    Characteristic outer ring frequency, BPF0 7 Hz
    Characteristic inner ring frequency, BPFI 7 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 39 mm
    Db max 28 mm
    ras max 0.6 mm

Last product search