Technical data

81116T2

Complete thrust bearing

Needle roller bearing, thrust cylindrical roller bearing, 811 series

Needle roller bearing, thrust cylindrical roller bearing, 811 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 80 mm
    D 105 mm
    d1 105 mm
    D1 82 mm
    T 19 mm
    Dc1 80 mm
    Dc 105 mm
    Dw 7.5 mm
    Lw 7.5 mm
    rs min 1 mm
    Cage assembly reference K81116T2
    Bearing ring (inner ring) WS WS81116
    Bearing ring (outer ring) GS GS81116
    Ea 100.1 mm
    Eb 83.7 mm
    Mass 0.44 kg
    Cage assembly mass 0.12 kg
    Bearing ring (inner ring) WS mass 0.16 kg
    Bearing ring (outer ring) GS mass 0.16 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 79.5 kN
    C0a 279 kN
    Nlim (grease) 650 Tr/min
    Nlim (oil) 2,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 12.25 Hz
    Characteristic outer ring frequency, BPF0 13 Hz
    Characteristic inner ring frequency, BPFI 13 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 100 mm
    Db max 85 mm
    ras max 1 mm

Last product search