Technical data

89309

Complete thrust bearing

Needle roller bearing, thrust cylindrical roller bearing, 893 series

Needle roller bearing, thrust cylindrical roller bearing, 893 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 45 mm
    D 85 mm
    d1 85 mm
    D1 47 mm
    T 24 mm
    Dc1 45 mm
    Dc 85 mm
    Dw 7.5 mm
    Lw 7.5 mm
    rs min 1 mm
    Cage assembly reference K89309
    Bearing ring (inner ring) WS WS89309
    Bearing ring (outer ring) GS GS89309
    Ea 81.3 mm
    Eb 50.9 mm
    Mass 0.67 kg
    Cage assembly mass 0.14 kg
    Bearing ring (inner ring) WS mass 0.27 kg
    Bearing ring (outer ring) GS mass 0.27 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 102 kN
    C0a 345 kN
    Nlim (grease) 900 Tr/min
    Nlim (oil) 3,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 8.81 Hz
    Characteristic outer ring frequency, BPF0 8 Hz
    Characteristic inner ring frequency, BPFI 8 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 81 mm
    Db max 51 mm
    ras max 1 mm

Last product search