Technical data

89313

Complete thrust bearing

Needle roller bearing, thrust cylindrical roller bearing, 893 series

Needle roller bearing, thrust cylindrical roller bearing, 893 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 65 mm
    D 115 mm
    d1 115 mm
    D1 67 mm
    T 30 mm
    Dc1 65 mm
    Dc 115 mm
    Dw 9 mm
    Lw 9 mm
    rs min 1.1 mm
    Cage assembly reference K89313
    Bearing ring (inner ring) WS WS89313
    Bearing ring (outer ring) GS GS89313
    Ea 110.3 mm
    Eb 73.9 mm
    Mass 1.43 kg
    Cage assembly mass 0.26 kg
    Bearing ring (inner ring) WS mass 0.58 kg
    Bearing ring (outer ring) GS mass 0.58 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 167 kN
    C0a 635 kN
    Nlim (grease) 650 Tr/min
    Nlim (oil) 2,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 10.23 Hz
    Characteristic outer ring frequency, BPF0 10 Hz
    Characteristic inner ring frequency, BPFI 10 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 110 mm
    Db max 74 mm
    ras max 1 mm

Last product search