Technical data

89316

Complete thrust bearing

Needle roller bearing, thrust cylindrical roller bearing, 893 series

Needle roller bearing, thrust cylindrical roller bearing, 893 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 80 mm
    D 140 mm
    d1 140 mm
    D1 82 mm
    T 36 mm
    Dc1 80 mm
    Dc 140 mm
    Dw 11 mm
    Lw 11 mm
    rs min 1.5 mm
    Cage assembly reference K89316
    Bearing ring (inner ring) WS WS89316
    Bearing ring (outer ring) GS GS89316
    Ea 134.2 mm
    Eb 89.8 mm
    Mass 2.53 kg
    Cage assembly mass 0.49 kg
    Bearing ring (inner ring) WS mass 1.02 kg
    Bearing ring (outer ring) GS mass 1.02 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 246 kN
    C0a 970 kN
    Nlim (grease) 530 Tr/min
    Nlim (oil) 2,100 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 10.18 Hz
    Characteristic outer ring frequency, BPF0 10 Hz
    Characteristic inner ring frequency, BPFI 10 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 134 mm
    Db max 90 mm
    ras max 1.5 mm

Last product search