Technical data

AB 41386

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code JB1, JB3, JC5, JC7, JH1, JH3, JR5
    External diameter 1 59 mm
    Internal diameter n°1 25 mm
    Width 1 17,5 mm
    Weight 200 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 32203-00QAA | 32223-AX000
    RENAULT 7703090550
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Solenza Solenza 04/2003 => 03/2005 input/primary shaft
    secondary shaft 1
    Opposite engine side
    DACIA Sandero Sandero 06/2008 => 10/2012 input/primary shaft Opposite engine side
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003 input/primary shaft Opposite engine side
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006 input/primary shaft Opposite engine side
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005 input/primary shaft
    secondary shaft 1
    Opposite engine side
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011 input/primary shaft Opposite engine side
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side
    NISSAN Note Note (E11E) 09/2005 => 12/2007 input/primary shaft Opposite engine side
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012 input/primary shaft Opposite engine side
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Clio Clio II 03/1998 => 03/2001 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Clio Clio II FL 04/2001 => 05/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Clio Clio III 09/2005 => 04/2009 input/primary shaft Opposite engine side
    RENAULT Clio Clio III FL 04/2009 => 12/2012 input/primary shaft Opposite engine side
    RENAULT Express Express II 09/1991 => 02/2003 secondary shaft 1
    input/primary shaft
    Opposite engine side
    RENAULT Express Express I 09/1985 => 08/1991 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Extra Extra MK I 09/1985 => 08/1991 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Extra Extra MK II 08/1991 => 08/1997 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 input/primary shaft Opposite engine side
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 secondary shaft 1
    input/primary shaft
    Opposite engine side
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Lutécia Lutécia 10/1994 => 02/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Mégane II 09/2002 => 07/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 input/primary shaft Opposite engine side
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Rapid Rapid II 09/1991 => 03/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Scenic Scenic II 05/2003 => 11/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side

Last product search