Technical data

ACB30X52X22

Air conditioning compressor bearing

  • Visual(s)

  • Main features

    Main features
    Air conditioning compressor 6SEU12C - 7SB16C - 7SBU16 - Harrison A6/ GM A6 - Harrison V5 - SC08 - SD709 - SD7H13 - SD7H15 - SD7V
    External diameter 1 52 mm
    Internal diameter n°1 30 mm
    Width 1 22 mm
    Weight 166 g

Last product search