Technical data

ACB30X55X23

Air conditioning compressor bearing

  • Visual(s)

  • Main features

    Main features
    Air conditioning compressor 10PA17C - 7SB16C - Harrison A6/ GM A6 - PXE16 - SD7H15 - SD7V16 - Zexel DCW17B - Zexel DCW17D
    External diameter 1 55 mm
    Internal diameter n°1 30 mm
    Width 1 23 mm
    Weight 205 g

Last product search