Technical data

ACB35X50X20

Air conditioning compressor bearing

  • Visual(s)

  • Main features

    Main features
    Air conditioning compressor 10PA17C - 7SB16C - Bosch DV14 - Harrison V5 - SD505 - SD6V12 - SD709 - SD7H13 - SD7H15 - SD7V12 - SD
    External diameter 1 50 mm
    Internal diameter n°1 35 mm
    Width 1 20 mm
    Weight 100 g

Last product search