Technical data
ACB35X52X20
Air conditioning compressor bearing

-
Visual(s)
-
Main features
Air conditioning compressor SD7H15 - SD7V16 External diameter 1 52 mm Internal diameter n°1 35 mm Width 1 20 mm Weight 118 g
Technical data
Air conditioning compressor | SD7H15 - SD7V16 |
External diameter 1 | 52 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 20 mm |
Weight | 118 g |