Technical data
ACB40X62X20.625
Air conditioning compressor bearing

-
Visual(s)
-
Main features
Air conditioning compressor 10P15C - 10PA17C - 6SEU12 - DKS15 - PXV16 - SD510 - SD6V12 - SD709 - SD7B10 - SD7H15 - SD7V16 External diameter 1 62 mm Internal diameter n°1 40 mm Width 1 20,625 mm Weight 191 g -
Is contained in