Technical data

ASB140.00

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Inductif
    Length of cable 1301 mm
    Weight 130 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    IVECO 504007426
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    IVECO Daily Daily 99 05/1999 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily Daily 2006 04/2006 => 06/2009 rear
    FRONT
    Left / Right
    IVECO Daily Daily 2009 06/2009 => 06/2011 FRONT
    rear
    Left / Right
    IVECO Daily Daily 2011 06/2011 => 04/2014 FRONT
    rear
    Left / Right
    IVECO Daily DAILY IV Autobus/Autocar 05/2006 => 08/2011 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 11/2001 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camionnette/Break 05/2001 => 07/2007 FRONT
    rear
    Left / Right
    IVECO Daily DAILY IV Camion plate-forme/Châssis 05/2006 => 08/2011 FRONT
    rear
    Left / Right
    IVECO Daily DAILY IV Camionnette/Break 05/2006 => 08/2011 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camion basculant 05/2006 => 08/2011 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camionnette/Break 01/2005 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 01/2005 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 09/2004 => 04/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Camionnette/Break 09/2004 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camionnette/Break 11/2001 => 04/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camionnette/Break 07/2007 => 08/2011 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camion basculant 07/2007 => 08/2011 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camion plate-forme/Châssis 07/2007 => 08/2011 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camion plate-forme/Châssis 07/2008 => 08/2011 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 07/1999 => 04/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY IV Camionnette/Break 08/2007 => 03/2012 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Camionnette/Break 05/1999 => 07/2007 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Autobus/Autocar 05/1999 => 05/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Autobus/Autocar 01/2003 => 05/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Autobus/Autocar 01/2004 => 05/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Autobus/Autocar 05/2002 => 05/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 09/2002 => 04/2006 rear
    FRONT
    Left / Right
    IVECO Daily DAILY III Camion plate-forme/Châssis 05/1999 => 04/2006 FRONT
    rear
    Left / Right
    IVECO Daily DAILY IV Camion plate-forme/Châssis 06/2006 => 08/2011 FRONT
    rear
    Left / Right

Last product search