Technical data

ASB150.24

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Hall
    Length of cable 910 mm
    Weight 72 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 34526784902
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 5 series Série 5 Gran Turismo (F07) 10/2009 => 06/2013 FRONT Left / Right
    BMW 5 series Série 5 (F10/F11/F18) 01/2009 => 12/2013 FRONT Left / Right
    BMW 5 series Série 5 Gran Turismo (F07 LCI) 08/2012 => 02/2017 FRONT Left / Right
    BMW 5 series Série 5 (F10/F11 LCI) 08/2012 => 02/2017 FRONT Left / Right
    BMW 6 series Série 6 (F12/13) 02/2011 => 04/2015 FRONT Left / Right
    BMW 6 series Série 6 (F06) Gran Coupé 03/2012 => 04/2015 FRONT Left / Right
    BMW 6 series Série 6 (F12/13 LCI) 03/2015 => FRONT Left / Right
    BMW 6 series Série 6 (F06 LCI) Gran Coupé 03/2015 => FRONT Left / Right
    BMW 7 series Série 7 (F01/F02/F03/F04) 11/2008 => 06/2012 FRONT Left / Right
    BMW 7 series Série 7 (F01/F02/F03 LCI) 07/2012 => 05/2015 FRONT Left / Right
    BMW 2500 5 (F10) 01/2013 => 06/2014 FRONT Left / Right
    BMW 2500 5 (F10) 10/2013 => 10/2016 FRONT Left / Right
    BMW 2500 5 Touring (F11) 10/2013 => FRONT Left / Right
    BMW 2500 5 Touring (F11) 02/2013 => 07/2014 FRONT Left / Right
    BMW 2500 5 Touring (F11) 07/2013 => 07/2014 FRONT Left / Right
    BMW 2500 5 (F10) 07/2014 => 10/2016 FRONT Left / Right
    BMW 2500 5 Touring (F11) 07/2014 => 10/2016 FRONT Left / Right

Last product search