Technical data

ASB150.25

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor HALL
    Length of cable 585 mm
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 34526791223
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 3 series Série 3 (F30/F31) 11/2011 => 09/2015 FRONT Left / Right
    BMW 3 series Série 3 Gran Turismo (F34) 03/2013 => 06/2016 FRONT Left / Right
    BMW 3 series Série 3 (F30/F31 LCI) 09/2015 => 03/2019 FRONT Left / Right
    BMW 3 series Série 3 Gran Turismo (F34 LCI) 06/2016 => FRONT Left / Right
    BMW 1 series Série 1 (F20/F21) 07/2011 => 02/2015 FRONT Left / Right
    BMW 1 series Série 1 (F20/F21 LCI) 03/2015 => FRONT Left / Right
    BMW 4 series Série 4 (F32/F33) 07/2013 => 02/2017 FRONT Left / Right
    BMW 4 series Série 4 Gran Coupé (F36) 03/2014 => 02/2017 FRONT Left / Right
    BMW 4 series Série 4 Gran Coupé (F36 LCI) 03/2017 => FRONT Left / Right
    BMW 4 series Série 4 (F32/F33 LCI) 03/2017 => FRONT Left / Right
    BMW 2 series Série 2 (F22 F23) 09/2013 => 06/2017 FRONT Left / Right
    BMW 2 series Série 2 (F22-F23 LCI) 07/2017 => FRONT Left / Right
    BMW 1802 1 (F21) 10/2015 => FRONT Left / Right
    BMW 3300 3 Touring (F31) 02/2012 => 06/2015 FRONT Left / Right

Last product search